Ferrite Cores

B66481G0000X149

Product Status
Production
Core shape
Planar(EQ)
Feature
Low LossLow Loss
Material Name
Mn-Zn
Ferrite Material
N49
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
EQ 25/6
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.352mm⁻¹
Effective Cross-Sectional Area
93.51mm²
Effective Magnetic Path Length
32.95mm
Effective Core Volume
3082mm³
AL Value / (nH / N²)
4100 ±25%
Core Loss / (W / set) [Max.]
0.8 (50mT, 500kHz, 100°C)
Air Gap
0 mm
Weight
19g

Electrical Characteristics (Material)

Initial Permeability μi
1500 Nom.
Saturation Magnetic Flux Density Bs / mT
400 (100°C)
Curie Temperature Tc [Min.]
240°C
Core Loss / (kW / m³) [Max.]
80