Ferrite Cores

H5AEP7-Z

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Jun.3, 2022
Last Purchase Order Date : Mar.31, 2023
Last Shipment Date : Mar.31, 2025
Core shape
EP(EP)
Feature
TelecomFor Telecommunication
Material Name
Mn-Zn
Ferrite Material
H5A
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
EP7
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Core Factor
1.52mm⁻¹
Effective Cross-Sectional Area
10.3mm²
Effective Magnetic Path Length
15.7mm
Effective Core Volume
162mm³
AL Value / (nH / N²)
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight
1.4g

Electrical Characteristics (Material)

Initial Permeability μi
3300 Nom.
Saturation Magnetic Flux Density Bs / mT
410 (1194A/m, 25°C)
Curie Temperature Tc [Min.]
130°C
Core Loss / (kW / m³) [Max.]

Tech Info

Collapse all Expand all

Documents

Related articles

Show more