Ferrite Cores
H5C3T8X2X4
|
|
Size
| Size (IEC 62317) AxBxC |
|
| Detail Size Information |
Electrical Characteristics
| Core Factor |
|
| Effective Cross-Sectional Area |
|
| Effective Magnetic Path Length |
|
| Effective Core Volume |
|
| AL Value / (nH / N²) |
|
| Core Loss / (W / set) [Max.] |
|
| Air Gap |
|
| Weight |
|
Electrical Characteristics (Material)
| Initial Permeability μi |
|
| Saturation Magnetic Flux Density Bs / mT |
|
| Curie Temperature Tc [Min.] |
|
| Core Loss / (kW / m³) [Max.] |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed
MLCC with Dipped Radial Lead
FG28C0G1H151JNT06
Capacitance=150pF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
General
Clamp Filters (Ferrite Core with Case)
ZCAT2035-0930A
Fixed cable type
LxW:35mmx19.5mm
Power Line EMC Filters
RPE-2003
1-phase(250V), Rated Current:3A
Multipurpose, Fast-on type terminals
Chip Varistors / Ceramic Transient Voltage Suppressors
AVR-M1005C080MTACB
Maximum continuous voltage [DC]=5.5V
Maximum Clamping Voltage (8/20uS)=19V
Chip Varistors / Ceramic Transient Voltage Suppressors
B72520T0300K062 (Standard)
Maximum continuous voltage=38V
Maximum Clamping Voltage (8/20μs)=77V
Ferrite Cores
H5AT20X5X10
Toroid Cores (Mn-Zn)
Dimensions(AxBxC)=20x10x5
Ferrite Cores
H5C3T3.05X1.27X1.27
Toroid Cores (Mn-Zn)
Dimensions(AxBxC)=3.05x1.27x1.27
Ferrite Cores
PC50T12X3X6
Toroid Cores
Dimensions(AxBxC)=12x6x3
DC-DC Converters
CC15-2405SFP-E
On-board type, Output: 15W, 5V
Isolated type, Option: DIP type, Parallel operation
AC-DC Power Supplies
HWS150-48/A