Ferrite Cores
HF60T22X10X14
|
|
Size
| Size (IEC 62317) AxBxC |
|
| Detail Size Information |
Electrical Characteristics
| Core Factor |
|
| Effective Cross-Sectional Area |
|
| Effective Magnetic Path Length |
|
| Effective Core Volume |
|
| AL Value / (nH / N²) |
|
| Core Loss / (W / set) [Max.] |
|
| Air Gap |
|
| Weight |
|
Electrical Characteristics (Material)
| Initial Permeability μi |
|
| Saturation Magnetic Flux Density Bs / mT |
|
| Curie Temperature Tc [Min.] |
|
| Core Loss / (kW / m³) [Max.] |
|
Related articles
Customer who viewed this product also viewed
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD330JYGNA
Capacitance=33pF
Edc=1000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
CeraDiode®
B72500D0200A060
Max. working voltage=22V DC
Capacitance (Typ.)=56pF
Leaded Disk Varistors
B72210S2621K101
Max. Operating Voltage [AC]=625Vrms
Max. Surge Current Imax(8/20μs,1time)=3500A
Leaded Disk Varistors
B72214P2141K101
Max. Operating Voltage [AC]=140Vrms
Max. Surge Current Imax(8/20μs,1time)=6000A
Leaded Disk Varistors
B72214S0421K101
Max. Operating Voltage [AC]=420Vrms
Max. Surge Current Imax(8/20μs,1time)=4500A
Leaded Disk Varistors
B72214S2141K101
Max. Operating Voltage [AC]=140Vrms
Max. Surge Current Imax(8/20μs,1time)=6000A
Leaded Disk Varistors
B72214S2421K101
Max. Operating Voltage [AC]=420Vrms
Max. Surge Current Imax(8/20μs,1time)=5000A
Ferrite Cores
B64290L0696X830
Toroid Cores
Dimensions=R 68.0x48.0x13.0
Ferrite Cores
HF60T104X20X80
EMC Suppression (T)
Dimensions(AxBxC)=104X20X80
Ferrite Cores
HF60T18X10X10
EMC Suppression (T)
Dimensions(AxBxC)=18X10X10