Ferrite Cores

HF60T25X13X15

Product Status
Production
Core shape
EMC Suppression(T)
Feature
EMIEMI
Material Name
Mn-Zn
Ferrite Material
HF60
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Core Factor
Effective Cross-Sectional Area
Effective Magnetic Path Length
Effective Core Volume
AL Value / (nH / N²)
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight

Electrical Characteristics (Material)

Initial Permeability μi
1600 Nom.
Saturation Magnetic Flux Density Bs / mT
300
Curie Temperature Tc [Min.]
Core Loss / (kW / m³) [Max.]

Tech Info

Collapse all Expand all

Related articles

Show more