Ferrite Cores
HF70BB9.5x10.4x4.9
|
|
Size
| Size (IEC 62317) AxBxC |
|
| Detail Size Information |
Electrical Characteristics
| Core Factor |
|
| Effective Cross-Sectional Area |
|
| Effective Magnetic Path Length |
|
| Effective Core Volume |
|
| AL Value / (nH / N²) |
|
| Core Loss / (W / set) [Max.] |
|
| Air Gap |
|
| Weight |
|
Electrical Characteristics (Material)
| Initial Permeability μi |
|
| Saturation Magnetic Flux Density Bs / mT |
|
| Curie Temperature Tc [Min.] |
|
| Core Loss / (kW / m³) [Max.] |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C3216JB1E106M160AB
Capacitance=10μF
Edc=25V
T.C.=JB
LxWxT:3.2x1.6x1.6mm
General
Multilayer Ceramic Chip Capacitors
C3216X7R1H335K160AC
Capacitance=3.3μF
Edc=50V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
General
SMD / SMT Inductors (Coils)
VLS4012CX-470M-1
L=47μH
Rated current=0.46A
L x W x T :
4 x 4 x 1.2mm
Clamp Filters (Ferrite Core with Case)
ZCAT2032-0930
Fixed cable type
LxW:36mmx19.5mm
Pulse Transformers and Modules for LAN
ALT3232M-151-T001
Transformer
10/100/1000BASE-T
LxWxH=3.2x3.2x2.9mm
Ferrite Cores
EMC-A208
Sample Kits
EMC-A208
Ferrite Cores
EMC_SP(HF70)
EMC Suppression(SP)
HF70
Ferrite Cores
HF40BB4.5x4x2.5-G
EMC Suppression(BB)
Dimensions(AxBxC)=4.5x4x2.5-G
Ferrite Cores
HF40BB6x3.8x3A-G
EMC Suppression(BB)
Dimensions(AxBxC)=6x3.8x3A-G
Ferrite Cores
HF60T104X20X80
EMC Suppression (T)
Dimensions(AxBxC)=104X20X80