Ferrite Cores
HP5T6X1.5X3
|
|
Size
| Size (IEC 62317) AxBxC |
|
| Detail Size Information |
Electrical Characteristics
| Core Factor |
|
| Effective Cross-Sectional Area |
|
| Effective Magnetic Path Length |
|
| Effective Core Volume |
|
| AL Value / (nH / N²) |
|
| Core Loss / (W / set) [Max.] |
|
| Air Gap |
|
| Weight |
|
Electrical Characteristics (Material)
| Initial Permeability μi |
|
| Saturation Magnetic Flux Density Bs / mT |
|
| Curie Temperature Tc [Min.] |
|
| Core Loss / (kW / m³) [Max.] |
|
Tech Info
Collapse all
Expand all
Documents
Related articles
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
CKG57NX7S1H226M500JH
Capacitance=22μF
Edc=50V
T.C.=X7S
LxWxT:6x5x5mm
MEGACAP type
Programmable DC Power Supplies
GH20-75
1U Half Rack Mount, Output: 1500W, 0 to 20V
Standard type
Programmable DC Power Supplies
GSPL20-750-3P480
2U Rack Mount, Output: 15kW, 0 to 20V
Standard type