Ferrite Cores
PC47EER42/42/20-Z
|
|
Size
| Size (IEC 62317) AxBxC |
|
| Detail Size Information |
Electrical Characteristics
| Core Factor |
|
| Effective Cross-Sectional Area |
|
| Effective Magnetic Path Length |
|
| Effective Core Volume |
|
| AL Value / (nH / N²) |
|
| Core Loss / (W / set) [Max.] |
|
| Air Gap |
|
| Weight |
|
Electrical Characteristics (Material)
| Initial Permeability μi |
|
| Saturation Magnetic Flux Density Bs / mT |
|
| Curie Temperature Tc [Min.] |
|
| Core Loss / (kW / m³) [Max.] |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C3216C0G2J103J160AA
Capacitance=10nF
Edc=630V
T.C.=C0G
LxWxT:3.2x1.6x1.6mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C3216X7R1E685K160AB
Capacitance=6.8μF
Edc=25V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
General
Multilayer Ceramic Chip Capacitors
C3216X7T2W104K160AA
Capacitance=0.1μF
Edc=450V
T.C.=X7T
LxWxT:3.2x1.6x1.6mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C3225X7T2J104K160AC
Capacitance=0.1μF
Edc=630V
T.C.=X7T
LxWxT:3.2x2.5x1.6mm
Mid Volt. (100 to 630V)
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3FD680JYVNA
Capacitance=68pF
Edc=3000Vdc
T.C.=SL
DxT: 7.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free
Leaded Disk Varistors
B72210S0170K101
Max. Operating Voltage [AC]=17Vrms
Max. Surge Current Imax(8/20μs,1time)=500A
Ferrite Cores
PC47EER25.5-Z
E Cores (EER Type)
Dimensions(AxBxC)=25.5x9.3x7.5
Ferrite Cores
PC47EER28-Z
E Cores (EER Type)
Dimensions(AxBxC)=28.6x14x11.4
Ferrite Cores
PC47EER40-Z
E Cores (EER Type)
Dimensions(AxBxC)=40x22.4x13.3
Ferrite Cores
PC47EER42-Z
E Cores (EER Type)
Dimensions(AxBxC)=42x22.4x15.5