Ferrite Cores
PC47EI28-Z
|
|
Size
| Size (IEC 62317) AxBxC |
|
| Detail Size Information |
Electrical Characteristics
| Core Factor |
|
| Effective Cross-Sectional Area |
|
| Effective Magnetic Path Length |
|
| Effective Core Volume |
|
| AL Value / (nH / N²) |
|
| Core Loss / (W / set) [Max.] |
|
| Air Gap |
|
| Weight |
|
Electrical Characteristics (Material)
| Initial Permeability μi |
|
| Saturation Magnetic Flux Density Bs / mT |
|
| Curie Temperature Tc [Min.] |
|
| Core Loss / (kW / m³) [Max.] |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C3216C0G2J221J060AA
Capacitance=220pF
Edc=630V
T.C.=C0G
LxWxT:3.2x1.6x0.6mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C5750X7R1E226M250KA
Capacitance=22μF
Edc=25V
T.C.=X7R
LxWxT:5.7x5x2.5mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS95-B2GA681KYVS
Capacitance=680pF
Edc=400Vac
T.C.=B
DxT: 9.5x7mm ,F: 7.5mm
Safety Standard approved
Ferrite Cores
B66489G0000X187
E Cores (EE)
Dimensions(A/B/C)=E 28/10/11
Ferrite Cores
PC47EE20/20/5-Z
E Cores (EE Type)
Dimensions(AxBxC)=20.2x10x5.1
Ferrite Cores
PC47EE25.4-Z
E Cores (EE Type)
Dimensions(AxBxC)=25.4x9.7x6.4
Ferrite Cores
PC47EE25/19-Z
E Cores (EE Type)
Dimensions(AxBxC)=25.4x9.5x6.3
Ferrite Cores
PC47EE50-Z
E Cores (EE Type)
Dimensions(AxBxC)=50x21.3x14.6
Ferrite Cores
PC47EI19-Z
E Cores (EI Type)
Dimensions(A/B/C)=20.0/15.85/5.0
Ferrite Cores
PC47EI22-Z
E Cores (EI Type)
Dimensions(A/B/C)=22.0/19.05/5.75