Ferrite Cores
PC47EI35-Z
|
|
Size
| Size (IEC 62317) AxBxC |
|
| Detail Size Information |
Electrical Characteristics
| Core Factor |
|
| Effective Cross-Sectional Area |
|
| Effective Magnetic Path Length |
|
| Effective Core Volume |
|
| AL Value / (nH / N²) |
|
| Core Loss / (W / set) [Max.] |
|
| Air Gap |
|
| Weight |
|
Electrical Characteristics (Material)
| Initial Permeability μi |
|
| Saturation Magnetic Flux Density Bs / mT |
|
| Curie Temperature Tc [Min.] |
|
| Core Loss / (kW / m³) [Max.] |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C1608C0G1H222K080AA
Capacitance=2.2nF
Edc=50V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD102KYNNA
Capacitance=1nF
Edc=1000Vdc
T.C.=B
DxT: 6x5mm ,F: 5mm
Halogen-free
SMD / SMT Inductors (Coils)
SLF6025T-4R7M1R5-PF
L=4.7μH
Rated current=1.5A
L x W x T :
6 x 6 x 2.5mm
3-terminal Filters
YFF21PC0J226MTJ00N
Insertion Loss=40dB (0.04MHz to 1000MHz)
Rated current=4A
LxWxT: 2x1.25x0.85mm
For Power Line
Chip Varistors / Ceramic Transient Voltage Suppressors
B72500G0250K060
Maximum continuous voltage=31V
Maximum Clamping Voltage (8/20μs)=67V
Chip Varistors / Ceramic Transient Voltage Suppressors
B72500T0250K060
Maximum continuous voltage=31V
Maximum Clamping Voltage (8/20μs)=67V
Ferrite Cores
PC47EER49-Z
E Cores (EER Type)
Dimensions(AxBxC)=49x19x17.2
Ferrite Cores
PC47EI22-Z
E Cores (EI Type)
Dimensions(A/B/C)=22.0/19.05/5.75
Ferrite Cores
PC47EI22/19/6-Z
E Cores (EI Type)
Dimensions(A/B/C)=22.0/18.7/5.75
Ferrite Cores
PC47EI25-Z
E Cores (EI Type)
Dimensions(A/B/C)=25.3/18.25/6.75