Ferrite Cores
PC47EPC25-Z
|
|
Size
| Size (IEC 62317) AxBxC |
|
| Detail Size Information |
Electrical Characteristics
| Core Factor |
|
| Effective Cross-Sectional Area |
|
| Effective Magnetic Path Length |
|
| Effective Core Volume |
|
| AL Value / (nH / N²) |
|
| Core Loss / (W / set) [Max.] |
|
| Air Gap |
|
| Weight |
|
Electrical Characteristics (Material)
| Initial Permeability μi |
|
| Saturation Magnetic Flux Density Bs / mT |
|
| Curie Temperature Tc [Min.] |
|
| Core Loss / (kW / m³) [Max.] |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C3216C0G2E103J115AA
Capacitance=10nF
Edc=250V
T.C.=C0G
LxWxT:3.2x1.6x1.15mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C4520C0G3F150K110KA
Capacitance=15pF
Edc=3000V
T.C.=C0G
LxWxT:4.5x2x1.1mm
High Volt. (1000V and over)
Multilayer Ceramic Chip Capacitors
C4532C0G3F151K160KA
Capacitance=150pF
Edc=3000V
T.C.=C0G
LxWxT:4.5x3.2x1.6mm
High Volt. (1000V and over)
Multilayer Ceramic Chip Capacitors
C5750X5R0J107M280KA
Capacitance=100μF
Edc=6.3V
T.C.=X5R
LxWxT:5.7x5x2.8mm
General
Multilayer Ceramic Chip Capacitors
CGA4J3X7R1C225K125AB
Capacitance=2.2μF
Edc=16V
T.C.=X7R
LxWxT:2x1.25x1.25mm
General
AEC-Q200
SMD / SMT Inductors (Coils)
VLCF5020T-330MR48
L=33μH
Rated current=0.92A
L x W x T :
5 x 5 x 2mm
SMD / SMT Inductors (Coils)
VLCF5024T-330MR50-2
L=33μH
Rated current=1.24A
L x W x T :
5 x 5 x 2.4mm
Current Sense Transformers
VST16/8EE-201S1C2
Sensed Current=40A max
TR=1:200
Ferrite Cores
B66291G0000X197
Planar Cores (ELP)
Dimensions(A/B/C)=43/10/28
Ferrite Cores
PC47EE19-Z
E Cores (EE Type)
Dimensions(AxBxC)=19.1x8x5