Ferrite Cores
PC47PQ20/16Z-12
|
|
Size
| Size (IEC 62317) AxBxC |
|
| Detail Size Information |
Electrical Characteristics
| Core Factor |
|
| Effective Cross-Sectional Area |
|
| Effective Magnetic Path Length |
|
| Effective Core Volume |
|
| AL Value / (nH / N²) |
|
| Core Loss / (W / set) [Max.] |
|
| Air Gap |
|
| Weight |
|
Electrical Characteristics (Material)
| Initial Permeability μi |
|
| Saturation Magnetic Flux Density Bs / mT |
|
| Curie Temperature Tc [Min.] |
|
| Core Loss / (kW / m³) [Max.] |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C1005X5R1H103K050BB
Capacitance=10nF
Edc=50V
T.C.=X5R
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
C1608C0G1V153J080AC
Capacitance=15nF
Edc=35V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C2012X5R1C226M125AC
Capacitance=22μF
Edc=16V
T.C.=X5R
LxWxT:2x1.25x1.25mm
General
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32672L8123J000
0.012uF, 2000V DC
8.5mm(W) x 14.5mm(H) x 18mm(L)
Ferrite Cores
PC40 EC120X101X30
E Cores (EC Type)
Dimensions(A/B/C)=120/50.5/30
Ferrite Cores
PC40 EC70X69X16
E Cores (EC Type)
Dimensions(A/B/C)=70/34.5/16.4
Ferrite Cores
PC47EER25.5-Z
E Cores (EER Type)
Dimensions(AxBxC)=25.5x9.3x7.5
Ferrite Cores
PC47EI16-Z
E Cores (EI Type)
Dimensions(A/B/C)=16.0/14.2/4.8
Ferrite Cores
PC47EP7-Z
EP Cores (For Switching Power Supplies)
Dimensions(AxBxC)=9.2x3.7x6.4
Ferrite Cores
PC47ETD19-Z
E Cores (ETD Type)
Dimensions(AxBxC)=19.6x13.7x7.4