Ferrite Cores
PC95EL22X8-Z
|
|
Size
| Size (IEC 62317) AxBxC |
|
| Detail Size Information |
Electrical Characteristics
| Core Factor |
|
| Effective Cross-Sectional Area |
|
| Effective Magnetic Path Length |
|
| Effective Core Volume |
|
| AL Value / (nH / N²) |
|
| Core Loss / (W / set) [Max.] |
|
| Air Gap |
|
| Weight |
|
Electrical Characteristics (Material)
| Initial Permeability μi |
|
| Saturation Magnetic Flux Density Bs / mT |
|
| Curie Temperature Tc [Min.] |
|
| Core Loss / (kW / m³) [Max.] |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
CNA6P1X7R1H106K250AE
Capacitance=10μF
Edc=50V
T.C.=X7R
LxWxT:3.2x2.5x2.5mm
Soft termination
AEC-Q200
SMD / SMT Inductors (Coils)
NLCV32T-100K-EFRD
L=10μH
DC Resistance=0.504Ω
L x W x T :
3.2 x 2.5 x 2.2mm
Ferrite Cores
B66479G0000X195
Planar Cores (EQ)
Dimensions(A/B/C)=EQ13/2.85/8.7
Ferrite Cores
B66479K0000X195
Planar Cores (Plate/I)
Dimensions(A/B/C)=13/1/8.7
Ferrite Cores
B66481G0000X608
Planar Cores (EQ)
Dimensions(A/B/C)=EQ 25/6/18
Ferrite Cores
PC95EC120x101X30
E Cores (EC Type)
Dimensions(A/B/C)=120/50.5/30
Ferrite Cores
PC95EI22/8/16-Z
Planar Cores (EI Type)
Dimensions(A/B/C)=21.8/8.2/15.8
Ferrite Cores
PC95EL13X4.4-Z
Planar Cores (EL Type)
Dimensions(AxBxC)=13x2.2x10.4
Ferrite Cores
PC95EL25X8.6-Z
Planar Cores (EL Type)
Dimensions(AxBxC)=25x4.3x20
Ferrite Cores
PC95ELT20X5.7-Z
Planar Cores (ELT Type)
Dimensions(A/B/C)=20/5.66/16