Ferrite Cores
PE22 EE80X76X20
|
|
Size
| Size (IEC 62317) AxBxC |
|
| Detail Size Information |
Electrical Characteristics
| Core Factor |
|
| Effective Cross-Sectional Area |
|
| Effective Magnetic Path Length |
|
| Effective Core Volume |
|
| AL Value / (nH / N²) |
|
| Core Loss / (W / set) [Max.] |
|
| Air Gap |
|
| Weight |
|
Electrical Characteristics (Material)
| Initial Permeability μi |
|
| Saturation Magnetic Flux Density Bs / mT |
|
| Curie Temperature Tc [Min.] |
|
| Core Loss / (kW / m³) [Max.] |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C3216CH2J681J085AA
Capacitance=680pF
Edc=630V
T.C.=CH
LxWxT:3.2x1.6x0.85mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C3225X7T2J154K200AE
Capacitance=0.15μF
Edc=630V
T.C.=X7T
LxWxT:3.2x2.5x2mm
Soft termination
Multilayer Ceramic Chip Capacitors
C5750X6S2W225K250KA
Capacitance=2.2μF
Edc=450V
T.C.=X6S
LxWxT:5.7x5x2.5mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
CKG57NX7T2W155M500JH
Capacitance=1.5μF
Edc=450V
T.C.=X7T
LxWxT:6x5x5mm
MEGACAP type
Multilayer Ceramic Chip Capacitors
CKG57NX7T2W225M500JH
Capacitance=2.2μF
Edc=450V
T.C.=X7T
LxWxT:6x5x5mm
MEGACAP type
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD222KYVNA
Capacitance=2.2nF
Edc=3000Vdc
T.C.=B
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
CeraLink Capacitors
B58035U5106M001
10 μF, 500 V
LxWxT=7.4x30x9.1 mm
CeraLink Capacitors
B58035U7155M062
1.5 μF, 700 V
LxWxT=7.4x9x9.1 mm
CeraLink Capacitors
B58035U9255M001
2.5 μF, 900 V
LxWxT=7.4x30x9.1 mm
CeraLink Capacitors
B58035U9504M052
0.5 μF, 900 V
LxWxT=7.4x6x9.1 mm