Ferrite Cores
PE22 UU80X150X30N
|
|
Size
| Size (IEC 62317) AxBxC |
|
| Detail Size Information |
Electrical Characteristics
| Core Factor |
|
| Effective Cross-Sectional Area |
|
| Effective Magnetic Path Length |
|
| Effective Core Volume |
|
| AL Value / (nH / N²) |
|
| Core Loss / (W / set) [Max.] |
|
| Air Gap |
|
| Weight |
|
Electrical Characteristics (Material)
| Initial Permeability μi |
|
| Saturation Magnetic Flux Density Bs / mT |
|
| Curie Temperature Tc [Min.] |
|
| Core Loss / (kW / m³) [Max.] |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
CAA573X7R1H686M670LH
Capacitance=68μF
Edc=50V
T.C.=X7R
LxWxT:6.25x7.5x6.7mm
MEGACAP type
Multilayer Ceramic Chip Capacitors
CKG57NX7R1H476M500JH
Capacitance=47μF
Edc=50V
T.C.=X7R
LxWxT:6x5x5mm
MEGACAP type
Multilayer Ceramic Chip Capacitors
CKG57NX7R1V107M500JH
Capacitance=100μF
Edc=35V
T.C.=X7R
LxWxT:6x5x5mm
MEGACAP type
Capacitors for DC Link
B32714H1505K000
5.0uF, 1100 V DC
21.0mm(W) x 31.0mm(H) x 31.5mm(L)
Capacitors for DC Link
B32774D1305K000
3uF, 1300V DC
18mm(W) x 27.5mm(H) x 31.5mm(L)
High Current Flat Wire Inductors
B82559B0203A016
L=20.0μH
Rated current=12.4A
16.5mm x 17.3mm
Switching Spark Gaps
B88069X5913S102
Nominal Breakdown Voltage= 5000V
Approx. Discharge Peak Current= 30A
Ferrite Cores
PC40 EIC120X65X30
E Cores (EIC Type)
Dimensions(A/B/C)=120/65.5/30
Ferrite Cores
PC47EP7-Z
EP Cores (For Switching Power Supplies)
Dimensions(AxBxC)=9.2x3.7x6.4
Ferrite Cores
PC47PQ40/40Z-12
PQ Cores
Dimensions(A/B/C)=40.5/19.9/28