Ferrite Cores
PE90 EC120X101X30
|
|
Size
| Size (IEC 62317) AxBxC |
|
| Detail Size Information |
Electrical Characteristics
| Core Factor |
|
| Effective Cross-Sectional Area |
|
| Effective Magnetic Path Length |
|
| Effective Core Volume |
|
| AL Value / (nH / N²) |
|
| Core Loss / (W / set) [Max.] |
|
| Air Gap |
|
| Weight |
|
Electrical Characteristics (Material)
| Initial Permeability μi |
|
| Saturation Magnetic Flux Density Bs / mT |
|
| Curie Temperature Tc [Min.] |
|
| Core Loss / (kW / m³) [Max.] |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C3225C0G3B682J230AC
Capacitance=6.8nF
Edc=1250V
T.C.=C0G
LxWxT:3.2x2.5x2.3mm
High Volt. (1000V and over)
Multilayer Ceramic Chip Capacitors
CAA572X7R1V107M670LJ
Capacitance=100μF
Edc=35V
T.C.=X7R
LxWxT:6.2x5.0x6.7mm
MEGACAP type
EMI Suppression Capacitors
B32026A3474M000
0.47uF, 300Vrms AC
14m(W) x 25m(H) x 41.5m(L)
SMD / SMT Inductors (Coils)
SPM5030VC-1R5M-D
L=1.5μH
Rated current=7.9A
L x W x T :
5.3 x 5.1 x 3.0mm
SMD / SMT Inductors (Coils)
TFM141208BLE-R33MTCA
L=0.33μH
Rated current=4.4A
L x W x T :
1.4 x 1.2 x 0.8mm
SMD / SMT Inductors (Coils)
VLS2012ET-100M-CA
L=10μH
Rated current=0.53A
L x W x T :
2 x 2 x 1.2mm
SMD / SMT Inductors (Coils)
VLS2012ET-4R7M-CA
L=4.7μH
Rated current=0.84A
L x W x T :
2 x 2 x 1.2mm
Chip NTC Thermistors (Sensor)
NTCGS063JF103FT7
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%
TMR Angle Sensors
TAS2142-GAAA
Analog Output 3.0Vp-p (Differential Sin+ - Sin- / Cos+ - Cos-, 5.0V applied) DFN-8
Redundancy=No
0 (Single)
Angle Accuracy (Overall Temperature)=+/-0.6 deg
Ferrite Cores
B65885A0000R087
PQ Cores
Dimensions=PQ 16/11.6