Ferrite Cores

PEL95EI70x55x19

Product Status
Production
Core shape
E(EI)
Feature
Low LossLow Loss
High PowerFor High Power
Wide temperature range
Material Name
Mn-Zn
Ferrite Material
PEL95
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSHalogen FreePb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Core Factor
0.33894mm⁻¹
Effective Cross-Sectional Area
390mm²
Effective Magnetic Path Length
132mm
Effective Core Volume
51520mm³
AL Value / (nH / N²)
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight
266g

Electrical Characteristics (Material)

Initial Permeability μi
4100 Nom.
Saturation Magnetic Flux Density Bs / mT
370 (1194A/m, 100°C)
Curie Temperature Tc [Min.]
180°C
Core Loss / (kW / m³) [Max.]

Tech Info

Collapse all Expand all

Documents

Related articles

Show more