Ferrite Cores

PEL95EIC120x65X30

Product Status
Production
Core shape
E(EIC)
Feature
Low LossLow Loss
High PowerFor High Power
Wide temperature range
Material Name
Mn-Zn
Ferrite Material
PEL95
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSHalogen FreePb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Core Factor
0.2319mm⁻¹
Effective Cross-Sectional Area
794mm²
Effective Magnetic Path Length
184mm
Effective Core Volume
146310mm³
AL Value / (nH / N²)
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight
747g

Electrical Characteristics (Material)

Initial Permeability μi
4100 Nom.
Saturation Magnetic Flux Density Bs / mT
370 (1194A/m, 100°C)
Curie Temperature Tc [Min.]
180°C
Core Loss / (kW / m³) [Max.]

Tech Info

Collapse all Expand all

Documents

Related articles

Show more