Ferrite Cores

PEL95T62x13x39

Product Status
Production
Core shape
Toroid(Toroid)
Feature
Low LossLow Loss
High PowerFor High Power
Wide temperature range
Material Name
Mn-Zn
Ferrite Material
PEL95
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Core Factor
0.987mm⁻¹
Effective Cross-Sectional Area
156mm²
Effective Magnetic Path Length
154mm
Effective Core Volume
23930mm³
AL Value / (nH / N²)
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight
121g

Electrical Characteristics (Material)

Initial Permeability μi
4100 Nom.
Saturation Magnetic Flux Density Bs / mT
370 (1194A/m, 100°C)
Curie Temperature Tc [Min.]
180°C
Core Loss / (kW / m³) [Max.]

Tech Info

Collapse all Expand all

Documents

Related articles

Show more