Ferrite Cores

PEL95UU101X115X25

Product Status
Production
Core shape
U(UU)
Feature
Low LossLow Loss
High PowerFor High Power
Wide temperature range
Material Name
Mn-Zn
Ferrite Material
PEL95
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Core Factor
0.47757mm⁻¹
Effective Cross-Sectional Area
648mm²
Effective Magnetic Path Length
309mm
Effective Core Volume
200350mm³
AL Value / (nH / N²)
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight
1kg

Electrical Characteristics (Material)

Initial Permeability μi
4100 Nom.
Saturation Magnetic Flux Density Bs / mT
370 (1194A/m, 100°C)
Curie Temperature Tc [Min.]
180°C
Core Loss / (kW / m³) [Max.]

Tech Info

Collapse all Expand all

Documents

Related articles

Show more