High Current Flat Wire Inductors

B82559A0303A016

Product Status
Obsolete
Recommended Alternate Part No. : B82559B0303A016 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Apr.14, 2022
Last Purchase Order Date : Apr.1, 2023
Last Shipment Date : Jul.1, 2023
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
B82559*A016
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
18.70mm Max.
Width(W)
17.30mm Max.
Thickness | Height
10.95mm ±0.35mm

Electrical Characteristics

Inductance
30μH ±10%
Rated Current (L Change) [Typ.]
9.2A (20% Down)
Rated Current (L Change) [Min.]
Rated Current (Temperature Rise) [Typ.]
7A
Rated Current (Temperature Rise) [Min.]
DC Resistance [Typ.]
15.4mΩ
DC Resistance [Max.]
16.5mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 150°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 32mm]
Package Quantity
160pcs
Weight
Approx. 10.2g