High Current Flat Wire Inductors

B82559A0303A024

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
B82559A*A024
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
22.80mm Max.
Width(W)
24.70mm Max.
Thickness | Height
20.90mm ±0.35mm

Electrical Characteristics

Inductance
30μH ±10%
Rated Current (L Change) [Typ.]
15.7A (20% Down)
Rated Current (L Change) [Min.]
Rated Current (Temperature Rise) [Typ.]
22.9A
Rated Current (Temperature Rise) [Min.]
DC Resistance [Typ.]
DC Resistance [Max.]
3.6mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 150°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Package Quantity
60pcs
Weight
Approx. 43g

Tech Info

Collapse all Expand all