High Current Flat Wire Inductors

B82559A7103A020

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
B82559*A020
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
22.30mm Max.
Width(W)
22.00mm Max.
Thickness | Height
10.70mm ±0.40mm

Electrical Characteristics

Inductance
10μH ±10%
Rated Current (L Change) [Typ.]
18.3A (10% Down)
Rated Current (L Change) [Min.]
Rated Current (Temperature Rise) [Typ.]
18.3A (40°C Rise)
Rated Current (Temperature Rise) [Min.]
DC Resistance [Typ.]
DC Resistance [Max.]
3.9mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 150°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 44mm]
Package Quantity
130pcs
Weight
Approx. 18.1g

Tech Info

Collapse all Expand all