Leaded Inductors (Leaded Coils)

B78108E1102K000

Applications
General use
Feature
RFRF Chokes
Series
BC+
Status
ProductionProduction
Brand
EPCOS
  • Leaded Inductors,Leaded Coils:B78108E

Images are for reference only and show example products.

Size

Design
Axial
Diameter(D)
4.00mm Max.
Length(L)
9.50mm Max.

Electrical Characteristics

Inductance
1μH ±10% at 1MHz
Rated Current
4.15A
DC Resistance
38mΩ Max.
Q [Min.]
60
Resonance Frequency
260MHz Min.

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Wave (Flow)
Packing
Axial Taping Reel
Package Quantity
5000pcs
Approx. Weight
0.38g