Leaded Inductors (Leaded Coils)

B78108E1153K009

Product Status
EOL Announced
Recommended Alternate Part No. : Contact
Discontinue Issue Date : Aug.22, 2025
Last Purchase Order Date : Aug.31, 2026
Last Shipment Date : Feb.28, 2027
Applications
General use
Feature
RFRF Chokes
Series
BC+
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSHalogen Free

Images are for reference only and show example products.

Size

Design
Axial
Diameter(D)
4.00mm Max.
Length(L)
9.50mm Max.

Electrical Characteristics

Inductance
15μH ±10% at 100kHz
Rated Current
1.6A
DC Resistance
230mΩ Max.
Q [Min.]
40
Resonance Frequency
15MHz Min.

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Wave (Flow)
Packing
Axial Taping Ammo Pack
Package Quantity
2500pcs
Approx. Weight
0.38g

Tech Info

Collapse all Expand all

Technical Support Tools