Leaded Inductors (Leaded Coils)

B78108E1472K000

Product Status
Production (NRND)
Applications
General use
Feature
RFRF Chokes
Series
BC+
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSHalogen Free

Images are for reference only and show example products.

Size

Design
Axial
Diameter(D)
4.00mm Max.
Length(L)
9.50mm Max.

Electrical Characteristics

Inductance
4.7μH ±10% at 1MHz
Rated Current
2.75A
DC Resistance
85mΩ Max.
Q [Min.]
45
Resonance Frequency
35MHz Min.

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Wave (Flow)
Packing
Axial Taping Reel
Package Quantity
5000pcs
Approx. Weight
0.38g

Tech Info

Collapse all Expand all

Technical Support Tools