Leaded Inductors (Leaded Coils)

B78108S1154J000

Product Status
EOL Announced
Recommended Alternate Part No. : Contact
Discontinue Issue Date : Aug.22, 2025
Last Purchase Order Date : Aug.31, 2026
Last Shipment Date : Feb.28, 2027
Applications
General use
Feature
RFRF Chokes
Series
BC
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSHalogen Free

Images are for reference only and show example products.

Size

Design
Axial
Diameter(D)
4.00mm Max.
Length(L)
9.20mm Max.

Electrical Characteristics

Inductance
150μH ±5% at 100kHz
Rated Current
280mA
DC Resistance
2.8Ω Max.
Q [Min.]
70
Resonance Frequency
4.2MHz Min.

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Wave (Flow)
Packing
Axial Taping Reel
Package Quantity
5000pcs
Approx. Weight
0.38g

Tech Info

Collapse all Expand all

Technical Support Tools