Leaded Inductors (Leaded Coils)

Applications
General use
Feature
RFRF Chokes
Series
BC
Status
ProductionProduction
Brand
EPCOS

Images are for reference only and show example products.

Size

Design
Axial
Diameter(D)
4.00mm Max.
Length(L)
9.20mm Max.

Electrical Characteristics

Inductance
3.3μH ±10% at 1MHz
Rated Current
900mA
DC Resistance
290mΩ Max.
Q [Min.]
60 at 7.96MHz
Resonance Frequency
115MHz Min.

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Wave (Flow)
Packing
Axial Taping Reel
Package Quantity
5000pcs
Approx. Weight
0.38g