Leaded Inductors (Leaded Coils)

B82145A1155J000

Applications
General use
Feature
RFRF Chokes
Series
HLBC
Status
ProductionProduction
Brand
EPCOS
  • Leaded Inductors,Leaded Coils:B82145A

Images are for reference only and show example products.

Size

Design
Axial
Diameter(D)
6.50mm Max.
Length(L)
12.00mm Max.

Electrical Characteristics

Inductance
1.5mH ±5% at 100kHz
Rated Current
300mA
DC Resistance
5.4Ω Max.
Q [Min.]
60
Resonance Frequency
1000kHz Min.

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Wave (Flow)
Packing
Axial Taping Reel
Package Quantity
1250pcs
Approx. Weight
1.3g