SMD / SMT Inductors (Coils)

ADL3225VT-4R7M-TL000

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
ADL-VT
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:ADL3225VT
  • Inductors,Coils:ADL3225VT

Images are for reference only and show example products.

3D Model

Size

Length(L)
3.20mm ±0.20mm
Width(W)
2.50mm ±0.20mm
Thickness | Height
2.50mm Max.
Recommended Land Pattern (A)
4.10mm Nom.
Recommended Land Pattern (B)
2.00mm Nom.
Recommended Land Pattern (C)
1.60mm Nom.
Recommended Land Pattern (D)
0.40mm Nom.

Electrical Characteristics

Inductance
4.7μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
720mA (30% Down)
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
1.5A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
DC Resistance [Max.]
100mΩ
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 150°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
6000pcs
Weight
0.063g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...