SMD / SMT Inductors (Coils)

ADL32VHC-100M

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
PoCPoC (Power over Coax)
Series | Type
ADL32
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Length(L)
3.20mm ±0.20mm
Width(W)
2.50mm +0.40,-0.20mm
Thickness | Height
2.50mm Max.
Recommended Land Pattern (A)
4.10mm Nom.
Recommended Land Pattern (B)
1.20mm Nom.
Recommended Land Pattern (C)
1.70mm Nom.

Electrical Characteristics

Inductance
10μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
950mA (30% Down)
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
900mA (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
DC Resistance [Max.]
310mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
150°C Max. (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
6000pcs
Weight
0.08g

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...