SMD / SMT Inductors (Coils)

ADL8030VA-220M

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
High CurrentHigh Current
PoCPoC (Power over Coax)
Series | Type
ADL8030VA
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
7.80mm ±0.20mm
Width(W)
2.70mm Max.
Thickness | Height
2.70mm Max.
Recommended Land Pattern (A)
2.50mm Nom.
Recommended Land Pattern (B)
0.70mm Nom.
Recommended Land Pattern (C)
6.50mm Nom.

Electrical Characteristics

Inductance
22μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
1.5A (30% Down)
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
Rated Current (Temperature Rise) [Max.]
740mA (40°C Rise)
DC Resistance [Typ.]
490mΩ
DC Resistance [Max.]
570mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-55 to 155°C (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
2500pcs
Weight
0.2g

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...