SMD / SMT Inductors (Coils)

B82422A1332J108

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
Series | Type
B82422A*100
Status
ProductionProduction
Brand
EPCOS
  • Inductors,Coils:B82422A
  • Inductors,Coils:B82422A
  • Inductors,Coils:B82422A

Images are for reference only and show example products.

3D Model

Size

Length(L)
3.20mm +0.30mm
Width(W)
2.50mm +0.30mm
Thickness | Height
2.00mm ±0.10mm
Recommended Land Pattern (A)
2.70mm Nom.
Recommended Land Pattern (B)
1.15mm Nom.
Recommended Land Pattern (C)
2.10mm Nom.

Electrical Characteristics

Inductance
3.3μH ±5% at 1MHz
Rated Current
200mA
DC Resistance [Typ.]
DC Resistance [Max.]
1.2Ω
Self Resonant Frequency [Min.]
110MHz
Self Resonant Frequency [Typ.]
Q [Min.]
27 at 7.96MHz
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 145°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 8mm]
Package Quantity
8000pcs
Weight
Approx. 0.05g