SMD / SMT Inductors (Coils)

B82422H1154J000

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
Series | Type
B82422H
Status
ProductionProduction
Brand
EPCOS
  • Inductors,Coils:B82422H

Images are for reference only and show example products.

3D Model

Size

Length(L)
3.20mm ±0.20mm
Width(W)
2.50mm ±0.20mm
Thickness | Height
2.20mm ±0.20mm
Recommended Land Pattern (A)
2.70mm Nom.
Recommended Land Pattern (B)
1.15mm Nom.
Recommended Land Pattern (C)
2.10mm Nom.

Electrical Characteristics

Inductance
150μH ±5% at 796kHz
Rated Current (L Change) [Typ.]
165mA (30% Down)
Rated Current (L Change) [Min.]
140mA (30% Down)
Rated Current (Temperature Rise) [Typ.]
130mA (45°C Rise)
Rated Current (Temperature Rise) [Min.]
DC Resistance [Typ.]
DC Resistance [Max.]
Self Resonant Frequency [Min.]
6MHz
Self Resonant Frequency [Typ.]
Q [Min.]
15 at 796kHz
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 150°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
Approx. 0.05g