SMD / SMT Inductors (Coils)

B82432T1102K000

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
Series | Type
B82432T
Status
ProductionProduction
Brand
EPCOS
  • Inductors,Coils:B82432T

Images are for reference only and show example products.

3D Model

Size

Length(L)
4.50mm ±0.20mm
Width(W)
3.20mm ±0.20mm
Thickness | Height
3.20mm ±0.20mm
Recommended Land Pattern (A)
3.60mm Nom.
Recommended Land Pattern (B)
1.30mm Nom.
Recommended Land Pattern (C)
3.20mm Nom.

Electrical Characteristics

Inductance
1μH ±10% at 7.96MHz
Rated Current (L Change) [Typ.]
3.3A (10% Down)
Rated Current (L Change) [Min.]
2.7A (10% Down)
Rated Current (Temperature Rise) [Typ.]
1.3A (40°C Rise)
Rated Current (Temperature Rise) [Min.]
DC Resistance [Typ.]
DC Resistance [Max.]
80mΩ
Self Resonant Frequency [Min.]
110MHz
Self Resonant Frequency [Typ.]
Q [Min.]
10 at 7.96MHz
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 150°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 12mm]
Package Quantity
2500pcs
Weight
Approx. 0.13g