SMD / SMT Inductors (Coils)

B82432T1474K000

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
Series | Type
B82432T
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
4.50mm ±0.20mm
Width(W)
3.20mm ±0.20mm
Thickness | Height
3.20mm ±0.20mm
Recommended Land Pattern (A)
3.60mm Nom.
Recommended Land Pattern (B)
1.30mm Nom.
Recommended Land Pattern (C)
3.20mm Nom.

Electrical Characteristics

Inductance
470μH ±10% at 796kHz
Rated Current (L Change) [Typ.]
161mA (10% Down)
Rated Current (L Change) [Min.]
129mA (10% Down)
Rated Current (Temperature Rise) [Typ.]
100mA (40°C Rise)
Rated Current (Temperature Rise) [Min.]
DC Resistance [Typ.]
DC Resistance [Max.]
15Ω
Self Resonant Frequency [Min.]
3.5MHz
Self Resonant Frequency [Typ.]
Q [Min.]
20 at 796kHz
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 150°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 12mm]
Package Quantity
2500pcs
Weight
Approx. 0.13g

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...