SMD / SMT Inductors (Coils)

B82442A1685K000

Product Status
Obsolete
Recommended Alternate Part No. : B82442T1685K000 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Apr.3, 2020
Last Purchase Order Date : Apr.15, 2021
Last Shipment Date : Apr.15, 2022
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
Series | Type
B82442A
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
5.60mm +0.30mm
Width(W)
5.00mm +0.30mm
Thickness | Height
5.00mm +0.30mm
Recommended Land Pattern (A)
4.50mm Nom.
Recommended Land Pattern (B)
2.00mm Nom.
Recommended Land Pattern (C)
4.00mm Nom.

Electrical Characteristics

Inductance
6.8mH ±10% at 252kHz
Rated Current
30mA
DC Resistance [Typ.]
DC Resistance [Max.]
88Ω
Self Resonant Frequency [Min.]
700kHz
Self Resonant Frequency [Typ.]
Q [Min.]
30 at 252kHz
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 150°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 12mm]
Package Quantity
1500pcs
Weight
Approx. 0.4g

Tech Info

Collapse all Expand all

Technical Support Tools

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...