SMD / SMT Inductors (Coils)

B82462G4104M000

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
B82462G4
Status
ProductionProduction
Brand
EPCOS
  • Inductors,Coils:B82462G4
  • Inductors,Coils:B82462G4
  • Inductors,Coils:B82462G4

Images are for reference only and show example products.

3D Model

Size

Length(L)
6.30mm Max.
Width(W)
6.30mm Max.
Thickness | Height
3.00mm Max.

Electrical Characteristics

Inductance
100μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
570mA (10% Down)
Rated Current (L Change) [Min.]
420mA (10% Down)
Rated Current (Temperature Rise) [Typ.]
530mA (40°C Rise)
Rated Current (Temperature Rise) [Min.]
DC Resistance [Typ.]
560mΩ
DC Resistance [Max.]
580mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 150°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 12mm]
Package Quantity
2500pcs
Weight
Approx. 0.4g