SMD / SMT Inductors (Coils)

B82471A1223M000

Applications
Commercial GradeCommercial Grade
Feature
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
Series | Type
B82471A1
Status
ProductionProduction
Brand
EPCOS
  • Inductors,Coils:B82471A1

Images are for reference only and show example products.

3D Model

Size

Length(L)
6.10mm Max.
Width(W)
6.00mm Max.
Thickness | Height
4.90mm Max.

Electrical Characteristics

Inductance
22μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
1.51A (10% Down)
Rated Current (L Change) [Min.]
1.2A (10% Down)
Rated Current (Temperature Rise) [Typ.]
1.11A (40°C Rise)
Rated Current (Temperature Rise) [Min.]
DC Resistance [Typ.]
115mΩ
DC Resistance [Max.]
180mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 150°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 16mm]
Package Quantity
1000pcs
Weight
Approx. 1g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...