SMD / SMT Inductors (Coils)

B82472P6105M000

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
B82472P6
Status
ProductionProduction
Brand
EPCOS
  • Inductors,Coils:B82472P6

Images are for reference only and show example products.

3D Model

Size

Length(L)
7.30mm ±0.20mm
Width(W)
7.30mm ±0.20mm
Thickness | Height
4.50mm Max.

Electrical Characteristics

Inductance
1mH ±20% at 100kHz
Rated Current (L Change) [Typ.]
300mA (10% Down)
Rated Current (L Change) [Min.]
150mA (10% Down)
Rated Current (Temperature Rise) [Typ.]
200mA (40°C Rise)
Rated Current (Temperature Rise) [Min.]
DC Resistance [Typ.]
3.5Ω
DC Resistance [Max.]
3.85Ω

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 150°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 16mm]
Package Quantity
1000pcs
Weight
Approx. 1.5g