SMD / SMT Inductors (Coils)

B82476A1333M000

Product Status
EOL Announced
Discontinue Issue Date : Jul.18, 2025
Last Purchase Order Date : Jul.31, 2026
Last Shipment Date : Jan.31, 2027
Applications
Commercial Grade
Feature
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
Series | Type
B82476A1
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
12.95mm Max.
Width(W)
9.40mm Max.
Thickness | Height
5.08mm Max.

Electrical Characteristics

Inductance
33μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
2.37A (10% Down)
Rated Current (L Change) [Min.]
2A (10% Down)
Rated Current (Temperature Rise) [Typ.]
2.1A (40°C Rise)
Rated Current (Temperature Rise) [Min.]
DC Resistance [Typ.]
78mΩ
DC Resistance [Max.]
88mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 150°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 24mm]
Package Quantity
750pcs
Weight
Approx. 1.3g

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...