SMD / SMT Inductors (Coils)

B82476A1682M000

Product Status
Production
Applications
Commercial Grade
Feature
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
Series | Type
B82476A1
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
12.95mm Max.
Width(W)
9.40mm Max.
Thickness | Height
5.08mm Max.

Electrical Characteristics

Inductance
6.8μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
5.3A (10% Down)
Rated Current (L Change) [Min.]
4.6A (10% Down)
Rated Current (Temperature Rise) [Typ.]
4.4A (40°C Rise)
Rated Current (Temperature Rise) [Min.]
DC Resistance [Typ.]
17.2mΩ
DC Resistance [Max.]
21mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 150°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 24mm]
Package Quantity
750pcs
Weight
Approx. 1.3g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...