SMD / SMT Inductors (Coils)

B82477D4153M000

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Dual CoilDual Coil
Series | Type
B82477D4
Status
ProductionProduction
Brand
EPCOS
  • Inductors,Coils:B82477D4

Images are for reference only and show example products.

3D Model

Size

Length(L)
12.50mm Max.
Width(W)
12.50mm Max.
Thickness | Height
8.50mm Max.

Electrical Characteristics

Inductance
15μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
5.5A (10% Down)
Rated Current (L Change) [Min.]
4.8A (10% Down)
Rated Current (Temperature Rise) [Typ.]
3.25A (40°C Rise)
Rated Current (Temperature Rise) [Min.]
DC Resistance [Typ.]
52.5mΩ
DC Resistance [Max.]
60mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 150°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 24mm]
Package Quantity
350pcs
Weight
Approx. 4.2g