SMD / SMT Inductors (Coils)

B82477D4682M900

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Dual CoilDual Coil
Series | Type
B82477D4xM900
Status
ProductionProduction
Brand
EPCOS
  • Inductors,Coils:b82477D4xM900
  • Inductors,Coils:b82477D4xM900
  • Inductors,Coils:b82477D4xM900
  • Inductors,Coils:b82477D4xM900

Images are for reference only and show example products.

Size

Length(L)
12.50mm Max.
Width(W)
12.50mm Max.
Thickness | Height
8.50mm Max.

Electrical Characteristics

Inductance
6.8μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Min.]
7.25A (10% Down)
Rated Current (Temperature Rise) [Typ.]
4.75A (40°C Rise)
Rated Current (Temperature Rise) [Min.]
DC Resistance [Typ.]
28.5mΩ
DC Resistance [Max.]
35mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 150°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 24mm]
Package Quantity
350pcs
Weight
Approx. 4g