SMD / SMT Inductors (Coils)

B82477P2102M000

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
B82477P2
Status
ProductionProduction
Brand
EPCOS
  • Inductors,Coils:B82477P2
  • Inductors,Coils:B82477P2
  • Inductors,Coils:B82477P2

Images are for reference only and show example products.

3D Model

Size

Length(L)
12.50mm Max.
Width(W)
12.50mm Max.
Thickness | Height
6.50mm Max.

Electrical Characteristics

Inductance
1μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Min.]
10A (10% Down)
Rated Current (Temperature Rise) [Typ.]
9.25A (40°C Rise)
Rated Current (Temperature Rise) [Min.]
DC Resistance [Typ.]
DC Resistance [Max.]
8mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 150°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 24mm]
Package Quantity
600pcs
Weight
Approx. 3.3g