SMD / SMT Inductors (Coils)

B82477P2153M000

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
B82477P2
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
12.50mm Max.
Width(W)
12.50mm Max.
Thickness | Height
6.50mm Max.

Electrical Characteristics

Inductance
15μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Min.]
3.3A (10% Down)
Rated Current (Temperature Rise) [Typ.]
3.7A (40°C Rise)
Rated Current (Temperature Rise) [Min.]
DC Resistance [Typ.]
DC Resistance [Max.]
30mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 150°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 24mm]
Package Quantity
600pcs
Weight
Approx. 3.3g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...