SMD / SMT Inductors (Coils)

B82496C3221G000

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Laser CutLaser Cut Winding
Non-Mag CoreNon-Magnetic Core (Dielectric Ceramic)
Series | Type
B82496C
Status
ProductionProduction
Brand
EPCOS
  • Inductors,Coils:B82496C
  • Inductors,Coils:B82496C
  • Inductors,Coils:B82496C

Images are for reference only and show example products.

3D Model

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness | Height
0.80mm ±0.10mm
Recommended Land Pattern (A)
0.80mm Nom.
Recommended Land Pattern (B)
2.30mm Nom.
Recommended Land Pattern (C)
0.90mm Nom.

Electrical Characteristics

Inductance
220nH ±2% at 25.2MHz
Rated Current
110mA
DC Resistance [Typ.]
DC Resistance [Max.]
Self Resonant Frequency [Min.]
1.3GHz
Self Resonant Frequency [Typ.]
Q [Min.]
4 at 25.2MHz
Q [Typ.]
25 at 800MHz

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 150°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
Approx. 0.004g