SMD / SMT Inductors (Coils)

B82498F3180J000

Product Status
Production
Applications
Commercial Grade
Feature
No DirectivityNo Directivity
Wire WoundWire Wound
Non-Mag CoreNon-Magnetic Core (Dielectric Ceramic)
Series | Type
B82498F
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
2.30mm Max.
Width(W)
1.70mm Max.
Thickness | Height
1.40mm Max.
Recommended Land Pattern (A)
1.50mm Nom.
Recommended Land Pattern (B)
3.20mm Nom.
Recommended Land Pattern (C)
1.00mm Nom.

Electrical Characteristics

Inductance
18nH ±5% at 250MHz
Rated Current
700mA
DC Resistance [Typ.]
DC Resistance [Max.]
80mΩ
Self Resonant Frequency [Min.]
3.3GHz
Self Resonant Frequency [Typ.]
Q [Min.]
60 at 500MHz
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
3000pcs
Weight
Approx. 0.01g

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...