SMD / SMT Inductors (Coils)

B82559A7103A025

Applications
Commercial GradeCommercial Grade
Feature
No DirectivityNo Directivity
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
B82559*A025
Status
ProductionProduction
Brand
EPCOS
  • Inductors,Coils:B82559A025

Images are for reference only and show example products.

Size

Length(L)
25.30mm Max.
Width(W)
23.50mm Max.
Thickness | Height
12.80mm ±0.40mm

Electrical Characteristics

Inductance
10μH ±7%
Rated Current (L Change) [Typ.]
24A (10% Down)
Rated Current (L Change) [Min.]
Rated Current (Temperature Rise) [Typ.]
24A (40°C Rise)
Rated Current (Temperature Rise) [Min.]
DC Resistance [Typ.]
DC Resistance [Max.]
2.55mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Bulk (Tray)
Package Quantity
240pcs
Weight
Approx. 29.6g