SMD / SMT Inductors (Coils)

B82559B2152A027

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
B82559B*A027
Status
ProductionProduction
Brand
EPCOS
  • Inductors,Coils:B82559B*A027
  • Inductors,Coils:B82559B*A027
  • Inductors,Coils:B82559B*A027

Images are for reference only and show example products.

Size

Length(L)
25.80mm Max.
Width(W)
27.80mm Max.
Thickness | Height
11.90mm ±0.35mm

Electrical Characteristics

Inductance
1.5μH ±10%
Rated Current (L Change) [Typ.]
67A (20% Down)
Rated Current (L Change) [Min.]
Rated Current (Temperature Rise) [Typ.]
52.5A
Rated Current (Temperature Rise) [Min.]
DC Resistance [Typ.]
DC Resistance [Max.]
460μΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 150°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Package Quantity
100pcs
Weight
Approx. 27.4g